Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.720 |
A dimension MM | 94.500 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End Type 1 | 24 deg. DKO swivel heavy duty |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 2.180 |
Hose cut off factor MM | 55.300 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.720 |
Product height mm | 69.088 |
Product length in | 3.790 |
Product length mm | 96.266 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 280.00 |
Working pressure max psi | 4050.00 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022871 |