Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.020 |
A dimension MM | 153.000 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Drop dimension IN | 3.500 |
Drop dimension MM | 89.00 |
End Type 1 | 24 deg. DKO swivel heavy duty |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 3.860 |
Hose cut off factor MM | 98.000 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.730 |
Product height mm | 120.142 |
Product length in | 7.240 |
Product length mm | 183.896 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688029085 |