Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.500 |
| A dimension MM | 266.700 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FLD24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | EC525 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent) |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 7.430 |
| Hose cut off factor MM | 188.700 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.600 |
| Product height mm | 91.440 |
| Product length in | 11.900 |
| Product length mm | 302.260 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Series | 4S/6S |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022682 |
