Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.246 | |
| A dimension MM | 31.650 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4S6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.878 | |
| Inside diameter MM | 22.301 | |
| Product height in | 1.158 | |
| Product height mm | 29.413 | |
| Product length in | 1.246 | |
| Product length mm | 31.648 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.158 | |
| Product width mm | 29.413 | |
| Series | 4S/6S | 4S/6S |
