Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8BFA8 |
| Compatible hose ID IN | 0.500 |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 24.80 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.800 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.180 |
| Product height mm | 55.372 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031113 |
