Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.250 |
| A dimension MM | 82.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA10FJA8 |
| Compatible hose ID IN | 0.500 |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.3 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.300 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 2.690 |
| Product height mm | 68.326 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030833 |
