Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.510 |
A dimension MM | 89.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End Type 1 | Female 37 degree swivel |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.500 |
Hex size 1 MM | 38.100 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.940 |
Hose cut off factor MM | 49.300 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.084 |
Product height mm | 52.933 |
Product length in | 4.000 |
Product length mm | 101.600 |
Product material | Carbon steel |
Product width in | 2.084 |
Product width mm | 52.933 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022987 |