Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.120 |
A dimension MM | 79.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.188 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 1.700 |
Hose cut off factor MM | 43.100 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.870 |
Product height mm | 47.498 |
Product length in | 3.300 |
Product length mm | 83.820 |
Product material | Carbon steel |
Product width in | 1.836 |
Product width mm | 46.634 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Working pressure max BAR | 414 |
Working pressure max PSI | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688023038 |