Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.340 |
A dimension MM | 135.600 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.260 |
Drop dimension MM | 32.00 |
End Type 1 | Female 37 degree swivel |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 50.000 |
Hose cut off factor IN | 3.170 |
Hose cut off factor MM | 80.400 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.130 |
Product height mm | 104.902 |
Product length in | 7.090 |
Product length mm | 180.086 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028927 |