Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.220 |
A dimension MM | 132.600 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 3.070 |
Drop dimension MM | 78.00 |
End Type 1 | Female 37 degree swivel |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.000 |
Hex size 1 MM | 51.000 |
Hose cut off factor IN | 3.050 |
Hose cut off factor MM | 77.400 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.940 |
Product height mm | 125.476 |
Product length in | 6.230 |
Product length mm | 158.242 |
Product material | Carbon steel |
Product width in | 2.457 |
Product width mm | 62.407 mm |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max BAR | 172 |
Working pressure max PSI | 2500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028934 |