Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.560 |
| A dimension MM | 115.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA20MJ20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.688 |
| Hex size 2 MM | 42.860 |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.500 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.460 |
| Product height mm | 62.484 |
| Product length in | 5.100 |
| Product length mm | 129.540 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028712 |
