Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.640 |
| A dimension MM | 143.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA24MP24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.200 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 2.820 |
| Product height mm | 71.628 |
| Product length in | 5.700 |
| Product length mm | 144.780 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022828 |
