
Danfoss
4SA32FJ32C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4SA32FJ32C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 2 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | 2.875 in | |
| Hose cut-off factor | 2.68 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.66 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 3.39 in | |
| Product Diameter | 3.39 in | |
| Product Height | 3.39 in | |
| Product Length/Depth | 6.22 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 71.481 in³ | |
| Product Width | 3.39 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Trade Name | 4S Series |