Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA4FS6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.158 |
| Drop dimension MM | 29.40 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.500 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -6 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029605 |
