4SP12W-86P
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16BFB12
4SP12W-86P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 2 | G 1 | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | BSPP | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.68 in | |
| Product Length/Depth | 4.94 in | |
| Product material | Carbon steel | |
| Product Volume | 24.228 in³ | |
| Product Weight | 1.26 lb | |
| Product Width | 1.83 in | |
| Thread sealant | No | |
| Thread Size 1 | -12 | |
| UNSPSC | 40183100 | |
| UPC | 639789303271 |