4SP16W-697
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FJA16
4SP16W-697
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| End gender 2 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.56 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 3.22 lb | |
| Packaged Width | 5 in | |
| Product Height | 1.46 in | |
| Product Length/Depth | 6.7 in | |
| Product material | Carbon steel | |
| Product Volume | 20.836 in³ | |
| Product Weight | 2.22 lb | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| Thread Size 1 | -16 | |
| Thread Size 2 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 639789303677 |