4SP16W-80C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S25DS16
4SP16W-80C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| Compatible tube OD | 1.5625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1.5625 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.56 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.91 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.46 in | |
| Product Length/Depth | 4.8 in | |
| Product material | Carbon steel | |
| Product Volume | 14.927 in³ | |
| Product Weight | 1.91 lb | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| Thread Size 1 | -16 | |
| Thread Size 2 | M42X2 | |
| UNSPSC | 40183100 | |
| UPC | 639789303684 |