4SP16W-BD46
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16CTF16
4SP16W-BD46
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. |
| End Size 1 | 1.88 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hose cut-off factor | 2.56 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.8 lb |
| Packaged Width | 6.75 in |
| Product Height | .85 in |
| Product Length/Depth | 6.79 in |
| Product material | Carbon steel |
| Product Volume | 12.293 in³ |
| Product Weight | 1.8 lb |
| Product Width | 2.13 in |
| Thread sealant | No |
| UNSPSC | 40183100 |
| UPC | 639789322609 |