4SP20W-620
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FJ20
4SP20W-620
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1.25 IN | |
| End Size 2 | 1.25 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.95 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 3.85 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.46 in | |
| Product Length/Depth | 5.89 in | |
| Product material | Carbon steel | |
| Product Volume | 35.644 in³ | |
| Product Weight | 2.85 lb | |
| Product Width | 2.46 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8 - 12 | |
| UNSPSC | 40183100 | |
| UPC | 639789304100 | |
| Working pressure | 2500 Psi |