4SP20W-D84
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FHB20
4SP20W-D84
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End Size 1 | 1.5 IN | |
| End Size 2 | 1.25 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 4.96 in | |
| Hose dash size | -24 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 4.4 lb | |
| Packaged Width | 5 in | |
| Product Height | 4.09 in | |
| Product Length/Depth | 7.92 in | |
| Product material | Carbon steel | |
| Product Volume | 80.982 in³ | |
| Product Weight | 3.4 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| Thread Size 1 | -20 | |
| UNSPSC | 40183100 | |
| UPC | 639789304223 | |
| Working pressure | 6000 Psi |