4SP24W-J84
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24FR24
4SP24W-J84
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| End gender 2 | Female | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 3.07 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 4.13 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.82 in | |
| Product Length/Depth | 5 in | |
| Product material | Carbon steel | |
| Product Volume | 39.762 in³ | |
| Product Weight | 3.13 lb | |
| Product Width | 2.82 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| Thread Size 2 | 2-12 | |
| UNSPSC | 40183100 | |
| UPC | 639789304506 |