4SP32W-375
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32BF32
4SP32W-375
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Size 1 | g 2 | |
| End type 1 | BSPP | |
| Finish/plating | Clear silver hexavalent chromium-free | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product material | Carbon steel | |
| Product Weight | 5.65 lb | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 639789330673 |