Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4T-08SPSV | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 4T-SP | 4T-SP |
| Thread sealant | NO | No |
| Thread size 1 | R 1/2-14 | R 1/2-14 |