Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4T-12SPZ | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Hex size 2 MM | 27.000 | |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4T | 4T |
| Thread sealant | NO | No |
| Thread size 1 | R 3/4 | R 3/4 |
