Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA10FJA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.610 |
| Drop dimension MM | 15.49 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.858 |
| Hose cut off factor MM | 47.193 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 0.610 |
| Product height mm | 15.494 |
| Product length in | 3.016 |
| Product length mm | 76.600 |
| Product material | Carbon steel |
| Product width in | 1.093 |
| Product width mm | 27.760 |
| Series | 4T |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903034763 |
