Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4TA5FJB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.60 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.300 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Carbon steel |
| Product width in | 0.820 |
| Product width mm | 20.828 |
| Series | 4T |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035128 |
