Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.400 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA6CB6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.637 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.637 |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product material | Carbon steel |
| Series | 4T |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035173 |
