Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.320 |
A dimension MM | 59.000 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.669 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.340 |
Hose cut off factor MM | 34.000 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.010 |
Product height mm | 25.654 |
Product length in | 2.320 |
Product length mm | 58.928 |
Product material | Carbon steel |
Product width in | 0.962 |
Product width mm | 24.434 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810903035418 |