Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Synflex Optimum by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female 45 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hex size 2 IN | 0.812 |
Hex size 2 MM | 20.625 |
Hose cut off factor IN | 1.460 |
Hose cut off factor MM | 37.084 |
Hose size | -8 |
Inside diameter IN | 0.3800 |
Inside diameter MM | 9.6520 |
Product material | Carbon steel |
Thread sealant | No |