Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4TA8PS8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.960 |
| Hose cut off factor MM | 49.700 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Seal material | Nitrile (NBR) |
| Series | 4T |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035593 |
