Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4TA8SP8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.800 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 4T |
| Thread size 1 | 1/2-14 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035609 |
