Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4TN-08GMSR | |
| Complete connector | YES | Yes |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 MM | 10.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | 4TN | 4TN |
| Thread sealant | NO | No |
| Thread size 1 | R 1/2 | R 1/2 |
