Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.350 | |
| A dimension MM | 59.690 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 21.000 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 500-00095 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.355 | |
| Inside diameter MM | 9.017 | |
| Product height in | 0.812 | |
| Product height mm | 20.625 | |
| Product length in | 2.350 | |
| Product length mm | 59.690 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.812 | |
| Product width mm | 20.625 | |
| Thread sealant | NO | No |