Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.595 | |
| A dimension MM | 15.113 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 500-01214 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.755 | |
| Inside diameter MM | 19.177 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 0.595 | |
| Product length mm | 15.113 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318817 |
| Proposition 65 | Cancer and Reproductive Harm |