SCREW-SOC HD TORX, M 6 X 50 - 12.9
5000003
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5000003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Screw, Drive Type | TORX | TORX |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | N/A | |
| Screw, Length | 12,9000 mm | |
| Size/Dimensions | L7.6XW3.8XH2.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M6X50 | M6X50 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |