5000079
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5000079
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Containment Tray | No |
| Cooler | Not Required |
| Displacement | 5 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Horizontal |
| Level/Temperature Switch | Level Switch |
| Main Port Connections | SAE |
| Model Code | PSSCA1010P010XX730XXXXXX |
| Model Series | System-Center |
| Motor Power | 5 HP |
| Oil Tank | 10 gal |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure - max | 3000 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-1500 PSI |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 25 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO5 |
| Voltage | 230 V |
| Winding Type | Standard |