(9004105-0160) O RING
5000090
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 9004105-0160
5000090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM90, D-HMS-112 | |
| Material | FKM90, D-HMS-112 | FKM90, D-HMS- |
| O-Ring, Cross Section | 1,7800 mm | |
| O-Ring, Inside Diameter | 15,6000 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |