
Danfoss Hansen
5000143
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5000143
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Industrial Breathing Air, General Pneumatics, Maintenance & Repair, Fluid Transfer |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure | 2000 Psi |
| Connection style | Manual Connect |
| Coupling type | Coupling |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 2 | 3/8 IN |
| End type 1 | Push to Connect |
| End type 2 | NPTF |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Flow rate | 539 gal/min |
| Fluid compatibility | Air, gases and liquids |
| Hex Size 1 | 1 in |
| Internal connection type | Ball Lock |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Pneumatic |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Weight | .598 lb |
| Seal material | FKM |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | 3/8-18 |
| Trade Name | 5000 Series |
| Valve type | 2 way |
| Working pressure | 500 Psi |
| Working temperature - max | 392 °F |
| Working temperature - min | -4 °F |