O-RING-.070 X .489 HSN, 90D
5000203
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5000203
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HSN90 | HSN90 |
| O-Ring, Cross Section | 1,7800 mm | |
| O-Ring, Inside Diameter | 12,4200 mm | |
| Remarks | N/A | |
| Size/Dimensions | L10XW15.4XH4 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |