Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 500024-32S |
| Drop dimension IN | 3.250 |
| Drop dimension MM | 82.60 |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 2.638 |
| Hex size 5 MM | 67.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 500024 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138569 |
