SET SCREW-CUP PT, .500-13 X 2.50 SPCL
5000347
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | ALLOY STE |
Remarks | N/A |
Screw, Drive Type | INTERNAL HEXA |
Screw, Length | 63,5000 mm |
Screw, Point Type | CUP POINT |
Standard | ANSI B18.3 |
Standard Class Level | N/A |
Thread, Size | 0.500-13 UNC-3 |
Thread, Type | STANDARD |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |