Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR90, D-HMS- |
| O-Ring, Cross Section | 3,5300 mm |
| O-Ring, Inside Diameter | 40,8700 mm |
| Remarks | N/A |
| Size/Dimensions | L13.6XW17.8XH6.8 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |