Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR70, D-HMS- |
| O-Ring, Cross Section | 3,0000 mm |
| O-Ring, Inside Diameter | 109,5000 mm |
| Remarks | N/A |
| Size/Dimensions | L12.8XW12.4XH1.4 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |