Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.968 |
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.175 |
| Compatible hoses | FC686 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.500 |
| Hose size | -2 |
| Inside diameter IN | 9.800 |
| Inside diameter MM | 2.500 |
| Product height in | 0.393 |
| Product height mm | 10.000 |
| Product length in | 1.968 |
| Product length mm | 50.000 |
| Product material | Carbon steel |
| Product width in | 0.393 |
| Product width mm | 10.000 |
| Thread sealant | No |
