SEAL KIT ESCORTS
5001676-001
Tools5001676-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal kit |
| Product height in | 17.000 |
| Product height mm | 431.800 |
| Product length in | 17.000 |
| Product length mm | 431.800 |
| Product material | Buna-N |
| Product width in | 1.600 |
| Product width mm | 40.640 |