5001933-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5001933-001
Product specifications
Characteristic | Value |
|---|---|
| Model Code | 4CG-06-A-10 |
| Product Height | 6.76 in |
| Product Length/Depth | 4 in |
| Product Volume | 90.314 in³ |
| Product Weight | 15 lb |
| Product Width | 3.34 in |