5002197-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5002197-001
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | No |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | Yes |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start |
| Flow rate | 378 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | C5G-825-S8 |
| Performance | Standard |
| Pressure Rating | 207 bar |
| Product Height | 4.55 in |
| Product Length/Depth | 5 in |
| Product Type | Check Valves |
| Product Volume | 113.75 in³ |
| Product Weight | 13.5 lb |
| Product Width | 5 in |
| Remote control | No |
| Seal material | Buna-N |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | C5GV-825 Series |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |