5002311-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5002311-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Model Code | URG1-06-CV-12 |
| Product Height | 7.12 in |
| Product Length/Depth | 6.31 in |
| Product Type | Pressure Control Valves |
| Product Volume | 179.709 in³ |
| Product Weight | 25 lb |
| Product Width | 4 in |
| Sub-brand | None |
| Trade Name | EURG1-06 13 Design |