5002342-001-3
V214-11W-38C-12-S214-IN1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | High Pressure Hydraulic Pumps |
Configuration | Double |
Design code | 12 |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Flow rate | 42.30979584 l/min |
Frame size | V214 |
Front outlet port position (cover end view) | 90° CW FROM INLET PORT |
Model Code | V214-11W-38C-12-S214-IN1 |
Product Height | 5.31 in |
Product Length/Depth | 8.06 in |
Product Type | Vane Pumps |
Product Volume | 256.792 in³ |
Product Weight | 10.4 kg |
Product Width | 6 in |
Product material | Cast Iron |
Ring size | 11 |
Seal material | None |
Shaft rotation | Right |
Shafts | Straight Keyed |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 140 bar |