5002373-001-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5002373-001-3
Product specifications
Characteristic | Value |
|---|---|
| Application | High Pressure Hydraulic Pumps |
| Configuration | Double |
| Design code | 12 |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 42.30979584 l/min |
| Frame size | V210 |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Model Code | V210-11W-24C-12-S214-INB |
| Product Height | 5.11 in |
| Product Length/Depth | 8.06 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 189.046 in³ |
| Product Weight | 18 lb |
| Product Width | 4.59 in |
| Ring size | 11 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Tang |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 140 bar |